Number of measurement tests in the compensation value list (P-COMP-00083)
P-COMP-00083 | Number of measurement tests in the compensation value list | |
Description | This parameter sets the number of measurement tests specified in the compensation value list. | |
Parameter | kw.crosstalk.max_points | |
Data type | UNS32 | |
Data range | 0 = P-COMP-00083 < 15 | |
Axis types | T | |
Dimension | T: ---- | R, S: - |
Default value | 0 | |
Remarks | Parameter available as of V3.1.3081.2 and V3.1.3108.4 | |