Logical axis number of second adaptation axis (P-COMP-00081)
P-COMP-00081 | Logical axis number of the second adaptation axis | |
Description | This parameter defines the logical axis number of the second adaptation axis. The position of the adaptation axis influences compensation in Mode 3 (P-COMP-00082). | |
Parameter | kw.crosstalk.master_pos2_ax_nr | |
Data type | UNS16 | |
Data range | 0 < P-COMP-00081 < MAX(UNS16) | |
Axis types | T | |
Dimension | T: ---- | R, S: - |
Default value | 0 | |
Remarks | Parameter available as of V3.1.3081.2 and V3.1.3108.4 | |