Scaling factor for the compensation values (P-COMP-00045)
| P-COMP-00045 | Scaling factor for compensation values | |
| Description | This parameter defines the scaling of all compensation values in the list. | |
| Parameter | frict_comp.scaling_factor | |
| Data type | SGN16 | |
| Data range | MIN(SGN16) < scaling_factor < MAX(SGN16) | |
| Axis types | T, R, S | |
| Dimension | T: 0.1% | R,S: 0.1% | 
| Default value | 1000 | |
| Remarks | 
 | |