Delay value for current build-up (P-COMP-00043)
P-COMP-00043 | Delay value for current build-up | |
Description | This parameter defines the delay value for current built-up at start-up. Its purpose is to prevent abrupt changes. Current build-up is linear. | |
Parameter | frict_comp.position_delay | |
Data type | SGN32 | |
Data range | 0 = position_delay = 10 | |
Axis types | T, R, S | |
Dimension | T: 0.1µm | R,S: 0.0001° |
Default value | 0 | |
Remarks |
|