Interpolation points of the axis (P-COMP-00025)
P-COMP-00025 | Interpolation points of the axis | |
Description | This parameter determines the interpolation points of the axis for which the axis must be corrected. | |
Parameter | kw.ssfk.table[i].setpoint | |
Data type | SGN64 | |
Data range | MIN(SGN64) = setpoint < MAX(SGN64) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm or increments | R,S: 0.0001° or increments |
Default value | 0 | |
Remarks | In CNC Builds V2.11.20xx and higher, the data type is SGN32 and so is the related data range. | |