Compensation value in positive direction (P-COMP-00023)
P-COMP-00023 | Compensation value in positive direction | |
Description | This parameter defines a compensation value in case of movement in positive direction at interpolation point 'i'. | |
Parameter | kw.ssfk.table[i].pos | |
Data type | REAL64 | |
Data range | MIN(SGN64-1023) = pos < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm or increments | R,S: 0.0001° or increments |
Default value | 0 | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |