Manual activation (P-COMP-00028)
P-COMP-00028 | Manual activation | |
Description | Leadscrew error compensation is automatically activated by the CNC if it selected in the axis parameters (P-AXIS-00175) and the required conditions are met (e.g. axis is homed). If the parameter is set to value 1, leadscrew error compensation must be explicitly activated by an NC command (see [PROG//Selecting/deselecting axis compensations in the NC program]. In addition, compensation is deselected at the end of the NC program, at CNC reset and on axis release. | |
Parameter | kw.ssfk.manual_activation | |
Data type | BOOLEAN | |
Data range | 0: Automatic activation 1: Manual activation in NC program | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks |
| |