Compensation of a modulo axis (P-COMP-00022)
P-COMP-00022 | Compensation of a modulo axis | |
Description | This parameter defines the compensation table for a modulo axis. A modulo transition also takes place in the compensation table on the modulo transition of the axis position. The number of compensation values must then be equal to the number of entries in the compensation value table. | |
Parameter | kw.ssfk.modulo | |
Data type | BOOLEAN | |
Data range | 0: Compensation without modulo handling 1: Compensation for a modulo axis | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks |
| |