Number of compensation values (P-COMP-00020)
P-COMP-00020 | Number of compensation values | |
Description | This parameter defines the number of entries in the compensation table. | |
Parameter | kw.ssfk.kw_nr_max | |
Data type | SGN32 | |
Data range | 0 = kw_nr_max < P-COMP-00059 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks | P-COMP-00059 is available as of Build V3.1.3079.06. | |