Start position of compensation values (P-COMP-00019)
P-COMP-00019 | Start position of compensation values | |
Description | This parameter determines the position of the axis at which the compensation table starts. | |
Parameter | kw.ssfk.kw_startpos | |
Data type | REAL64 | |
Data range | MIN(SGN64-1023) = kw_startpos < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm or increments | R,S: 0.0001° or increments |
Default value | 0 | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |