Number of cycles for ‘smooth switching’ (P-COMP-00027)
P-COMP-00027 | Number of cycles for ‘smooth switching’ | |
Description | This parameter determines the number of cycles for which plane compensation is activated/deactivated smoothly. | |
Parameter | kw.crosscomp2.n_cycles | |
Data type | UNS16 | |
Data range | 0 = n_cycles = 20 (maximum number of cycles for which cross compensation is activated/deactivated, | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks |
| |