Logical axis number of the master axis 2 (P-COMP-00015)
| P-COMP-00015 | Logical axis number of the master axis 2 | |
| Description | This parameter defines the logical axis number of the second master axis. | |
| Parameter | kw.crosscomp2.master2_ax_nr | |
| Data type | UNS16 | |
| Data range | 1 = master2_ax_nr = MAX (UNS16) | |
| Axis types | T, R, S | |
| Dimension | T: ---- | R,S: ---- | 
| Default value | 0 | |
| Remarks | 
 | |