Start position of master axis 2 (P-COMP-00013)
P-COMP-00013 | Start position of master axis 2 | |
Description | This parameter determines the start position of master axis 2 in the compensation table. | |
Parameter | kw.crosscomp2.start_position_master2 | |
Data type | REAL64 | |
Data range | MIN(SGN64-1023) = start_position_master2 < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm or increments | R,S: 0.0001° or increments |
Default value | 0 | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |