Distance between interpolation points on the second master axis (P-COMP-00033)
P-COMP-00033 | Distance between the interpolation points on the second master axis | |
Description | The parameter defines the interval between two interpolation points for the first master axis if both master axes use a different grid (P-COMP-00031(grid) = RECTANGULAR). | |
Parameter | kw.crosscomp2.interval2 | |
Data type | REAL64 | |
Data range | 0 < interval2 < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm or increments | R,S: 0.0001° or increments |
Default value | 0 | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |