Distance between interpolation points (P-COMP-00009)
P-COMP-00009 | Distance between interpolation points | |
Description | The parameter defines the interval between two interpolation points if both master axes use the same grid (P-COMP-000031(grid) = QUADRATIC). | |
Parameter | kw.crosscomp2.interval | |
Data type | REAL64 | |
Data range | 0 < interval < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm or increments | R,S: 0.0001° or increments |
Default value | 0 | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |