Interpolation point of the master axis (P-COMP-00006)
P-COMP-00006 | Interpolation point of the master axis | |
Description | This parameter determines the interpolation points of the master axis on which the slave axis has to be corrected. | |
Parameter | kw.crosscomp.table[i].setpoint | |
Data type | SGN32 | |
Data range | MIN(SGN64-1023) = setpoint < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm or increments | R,S: 0.0001° or increments |
Default value | 0 | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |