Logical axis number of the master axis (P-COMP-00005)
P-COMP-00005 | Logical axis number of the master axis | |
Description | This parameter determines the logical number of the master axis whose command position is used to calculate the input variable of the compensation value table of the slave axis. | |
Parameter | kw.crosscomp.master_ax_nr | |
Data type | UNS16 | |
Data range | 1 = master_ax_nr = MAX (UNS16) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks |
| |