Axis name (P-COMP-00002)
P-COMP-00002 | Axis name | |
Description | This axis name of the axis is used only for diagnostic purposes and has otherwise no meaning. | |
Parameter | kopf.log_achs_name | |
Data type | STRING | |
Data range | Maximum 16 characters (length of axis name, application-specific) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks |
| |