Logical axis number (P-COMP-00001)
| P-COMP-00001 | Logical axis number | |
| Description | The logical axis number is a system-wide unique identifier for each axis. The compensation value list is assigned to the corresponding logical axis using this parameter. | |
| Parameter | kopf.achs_nr | |
| Data type | UNS16 | |
| Data range | 0 < achs_nr < MAX(UNS16) | |
| Axis types | T, R, S | |
| Dimension | T: ---- | R,S: ---- | 
| Default value | 0 | |
| Remarks | It is not allowed to use the same logical axis number more than once. The logical axis number "0" is not allowed. | |