CNC objects
Name | CROSSC::f_is_active | ||
Description | Cross compensation: active, activate using Description This means that all preconditions must be met, such as the axis is homed and all necessary enables are on. | ||
Task | GEO (Port 551) | ||
Index group | 0x120300 | Index offset | 0x<AID>004F |
Data type | BOOLEAN | Length | 1 |
Attributes | read | Unit | [-] |
Remarks |
| ||
Name | CROSSC::delta_offset | ||
Description | Cross compensation: change in compensation value compared to previous cycle | ||
Task | GEO (Port 551) | ||
Index group | 0x120300 | Index offset | 0x<AID>0034 |
Data type | SGN32 | Length | 4 |
Attributes | read | Unit | [Incr.] |
Remarks |
| ||
Name | CC2::correction | ||
Description | Plane compensation: current effective offset | ||
Task | GEO (Port 551) | ||
Index group | 0x120300 | Index offset | 0x<AID>0052 |
Data type | SGN32 | Length | 4 |
Attributes | read | Unit | [Incr.] |
Remarks |
| ||
Name | CC2::activated | ||
Description | This object reads whether plane compensation is activated via P-AXIS-00174. | ||
Task | GEO (Port 551) | ||
Index group | 0x120300 | Index offset | 0x<AID>01D7 |
Data type | BOOLEAN | Length | 1 |
Attributes | read | Unit | [-] |
Remarks |
| ||