“Number of variable elements” function
Index group: IdxGrp = 0x122300 + Channel ID
Index offset: IdxOffs = 0x44
Number of | This function supplies the number of existing variable entries for the selected variable type. If no variable type is specified, the total number of all available variables V.E + V.G + V.A is returned. The “Variable description by index” function requests the variable description in each case. |
Transfer parameter (here with stream offset specified):
0 |
Variable type identifier |
where
Contents | Type | Size |
Variable type identifier | STRING | variable, max. 256 bytes |
=> stream length max. 256 bytes
Return value (here with stream offset specified):
0 |
Number of existing variable entries |
where
Contents | Type | Size |
Number of existing variable entries | UNS32 | fixed, max. 4 bytes |
=> streaming length max. 4 bytes
![]() | The variable type identifier, e.g. V.E, may not be followed by a dot. |
Application examples
Transfer parameters:
V.E | 0 |
V.E identifier of variable type: V.E
0 zero termination
Return values:
123 |
123 V.E. variables are parameterised in Channel 1.