eConfigShoulder
TYPE eConfigShoulder :
Define robot's shoulder configuration The members of this enumeration are matching VAL3 description of robot's shoulder configuration
Syntax
Definition:
TYPE eConfigShoulder :
(
sNotDefined := 0,
sfree := 1,
ssame := 2,
righty := 3,
lefty := 4
);
END_TYPE
Parameters
Name |
Initial |
---|---|
sNotDefined |
0 |
sfree |
1 |
ssame |
2 |
righty |
3 |
lefty |
4 |