Plc Library
Function block | Description |
---|---|
Kinematic Transformation | |
Configures ACS and MCS axes according to the kinematic transformation group and enables cartesian mode or joint mode (ACS). | |
Resets the kinematic transformation group. | |
Reads the status of the kinematic transformation group cyclically. | |
Reads the active ACS and MCS axes of the kinematic group. | |
Transformation calculation | |
Calculates the Kinematic Transformation without link to the axes. | |
Calculates the Kinematic Transformation for several positions. | |
Edit parameters and coordinate systems online | |
Locks the parameters of the kinematic transformation group, denies write access. | |
Unlocks the parameters of the kinematic transformation group, enables write access. | |
Extended rotation range | |
Saves and restores the rotational state of the kinematic group. | |
Sets the rotational state. |
Structures and enumerations
Name | Description |
---|---|
Structure of the ACS and MCS axes, which form the kinematics | |
Status of the kinematic group (enum) |
Development environment | Target system | PLC libraries to include |
---|---|---|
TwinCAT 3 | PC or CX (x86, x64) | Tc2_NcKinematicTransformation |
Function blocks for compatibility with existing programs
![]() | Function blocks for compatibility The purpose of the function blocks listed is to ensure compatibility with existing projects. It is not advisable to use these function blocks for new projects. Instead, the equivalent function blocks shown in the table above should be used. |
Function block | Description |
---|---|
Reads the status of the kinematic transformation group acyclically |