3D-Delta Type 2 (P_3C2)
The 3D-Delta Type 2(P_3C2) essentially corresponds to the 3D-Delta Type 1 (P_3C), but no ball joints are required. Instead, the offset of cardan joints can be parameterized.
Kinematics parameters
Parameter | Description | Type | Unit |
---|---|---|---|
Inner arm length | Length between the pivot points of the inner arm; this is the arm that is directly linked with the motor. |
| mm |
Outer arm length | Length between pivot points of the outer arm |
| mm |
Displacement | Length between the center of the base plate and the virtual rotation axes of the inner arm |
| mm |
TCP displacement | Length between the center of the gripper plate and the virtual rotation axes of the outer arm |
| mm |
Upper cardan length | If a cardan joint is used at the upper arm suspension points, this parameter can be used to specify the offset of the two joints within the cardan joint. When using a ball joint, enter length 0. |
| mm |
Lower cardan length | If a cardan joint is used at the lower arm suspension points, this parameter can be used to specify the offset of the two joints within the cardan joint. When using a ball joint, enter length 0. |
| mm |
Parameters for the Dynamic Model
Parameter | Description | Type | Unit |
---|---|---|---|
Inner arm mass | Total mass of the inner arm |
| kg |
Inner arm moment of inertia | Moment of inertia of the inner arm in relation to pivot point P1, which is linked with the motor |
| kg mm^2 |
Outer arm mass | Mass of the outer arm. If two bars are used, the total mass is required. The mass of the joint can optionally be described as a separate parameter. |
| kg |
Link mass | Mass of the joint linking the inner and outer arm. Can be used if the mass of the joint is not already included in the outer and inner arms. |
| kg |
TCP mass | Mass of the TCP, including gripper plate and gripper. The payload is usually described with a separate parameter. |
| kg |
Center stick mass | Total mass of the center stick |
| kg |
Center stick: moment of inertia | Moment of inertia of the center stick in relation to the center of gravity (P2) |
| kg mm^2 |
Center stick: center of mass displacement | Length between the gripper plate and the center of gravity of the bar |
| mm |
First drive torque OID | Object ID of the first drive torque (see Drive Torque) |
|
|
Second drive torque OID | Object ID of the second drive torque |
|
|
Third drive torqueOID | Object ID of the third drive torque |
|
|
General Parameters for the Kinematics
General parameters that apply to any kinematics are described in the following sections:
For all kinematics with tool also applies:
Prerequisites
| Target platform | TwinCAT function |
---|---|---|
| PC or CX (x86 or x64) | TF5112 TC3 Kinematic Transformation (Level 3) |