"Interpreter" tab

Type
The interpreter type can be selected in the Type selection box. Available are
- the GST-interpreter. GST combines native DIN 66025 based G-code with programming extensions of Structured Text as a higher level language.
- The DIN 66025 based NC-interpreter (Classic Dialect) with
@-command register function extensions. - The selection of none if the PlcInterpolation library is used.
As default setting the GST-interpreter is set. To employ the NC-interpreter with register function extensions you have to select it explicitly.
Loading Buffer Size
The loading buffer for the interpreter can be edited here. Note that the memory required in the interpreter is substantially greater than the size of the NC-file. The maximum permitted loading buffer size is limited to 64 MB.
![]() | Changing the Loading Buffer Size If the size of the loading buffer is changed, it is absolutely necessary to execute a TwinCAT restart. |
G70/G71 Factor
If a switch from G71 (millimeters - default) to G70 takes place in the parts program, the conversion factor is stored here. This conversion factor only has to be edited if the base reference system is not millimeters.
If for example the machine was calibrated based on inches and G70 is activated in the parts program, the G70 factor should be set to 1 and the G71 factor should be set to 1/25.4.
Save/Restore
At runtime the Save function can be used to save a “snapshot” of the current parameters. The checkboxes can be used to specify the parameters to be saved. The Save function generates the file ‘SnapShot.bin’ in the TwinCAT\CNC directory.
The Restore function loads the file saved with the Save function. This function is solely intended for debugging purposes.
