PLC Library: Tc2_PlcInterpolation
The Tc2_PlcInterpolation library offers an alternative to the application of G-Code (DIN 66025). This library can be used to execute interpolated movement commands directly from the PLC, without using G-Code.
![]() | Alternative for Pick-and-Place Applications TF5420 TwinCAT 3 Motion Pick-and-Place executes multi-dimensional motions. It was specially developed for the requirements of pick-and-place applications and is an alternative to the Tc2_PlcInterpolation library for this use case. The Tc3_McCoordinatedMotion library contains all associated function blocks. |
In a first step a table of different movement commands and additional functions is written. To this end structures such as ST_NciGeoLine are transferred to the FB NciFeedTablePreparation. This appends the movement command to the table. Once the table is full or all required entries have been added, NciFeedTable is called in order to transfer the table content to the NC kernel. The data transfer directly starts the execution.
NciMaxTableEntries can be edited
From library version 3.3.16.0 (included from TC3.1.4024.11) the maximum number of table entries can be edited in the range from 10 to 32767. The default value is 100 entries.

Function blocks
Function blocks that are required for grouping of axes (or for channel control (channel override) can be found in the PLC Library: Tc2_NCI.
Function Block | Description |
|---|---|
Fills a table with NCI movements in the PLC | |
Transfers a previously written table to the NC kernel and starts the motion |
Data structures
The following structures can be used as input parameters for the function block NciFeedTablePreparation:
Structures | Enum | Description |
|---|---|---|
Organization | ||
| E_NciEntryTypeNone | No function |
E_NciEntryTypeGeoStart | Sets the start position for the first geometry entry | |
E_NciEntryTypeEndOfTables | Indicates the end of the geometry table | |
Movement commands | ||
E_NciEntryTypeGeoLine | Describes a straight line | |
E_NciEntryTypeGeoCirclePlane | Describes a circle on the principal plane (center point programming) | |
E_NciEntryTypeGeoCircleCIP | Describes a circle anywhere in the space | |
E_NciEntryTypeGeoBezier3 | Describes a 3rd order Bezier with control points | |
E_NciEntryTypeGeoBezier5 | Describes a 5rd order Bezier with control points | |
E_NciEntryTypeDwellTime | Describes a dwell time | |
E_NciEntryTypeSkipVirtualMovements | Activates the skipping of virtual movements | |
Path parameters | ||
E_NciEntryTypeBaseFrame | Describes a zero offset shift and rotation | |
E_NciEntryTypeVertexSmoothing | Activates blending at segment transitions | |
E_NciEntryTypeTfDesc | Activates tangential following of the tool | |
Dynamics | ||
E_NciEntryTypeDynOvr | Modifies the dynamic override | |
E_NciEntryTypeAxisDynamics | Limits the axis dynamics | |
E_NciEntryTypePathDynamics | Limits the path dynamics | |
E_NciEntryTypeFeedrateIpol | Sets the feed interpolation type | |
Parameter commands | ||
E_NciEntryTypeHParam | Sets an H parameter (DINT) | |
E_NciEntryTypeSParam | Sets an S parameter (WORD) | |
E_NciEntryTypeTParam | Sets a T parameter (WORD) | |
E_NciEntryTypeMFuncFast | Parameterizes a fast M-function (no handshake) | |
E_NciEntryTypeMFuncHsk | Parameterizes an M-function with handshake | |
E_NciEntryTypeResetAllFast | Resets all fast M-functions | |
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.1.0 |
PC or CX (x86 or x64) |
Tc2_PlcInterpolation |
