FB_NciFeedTablePreparation

The function block FB_NciFeedTablePreparation appends an entry of a specific type to the feed table (stFeedGroupTable). An appended entry can generate more than one row in the table. If the table has not enough free rows, an error is returned and no entry is added to the table. In this case the entry either has to be added to another table or to the same table, after FB_NciFeedTable was executed. This function block deals with modal functions, such as tangential following. It is therefore important to always use the same instance of this function block. The function block can be called repeatedly in a PLC cycle.
Inputs
VAR_INPUT
nEntryType : E_NciEntryType;
pEntry : POINTER TO ST_NciGeoLine;
bResetTable : BOOL;
bResetAll : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
nEntryType | E_NciEntryType | Specifies the entry type, e.g. line, circle, tangential following. |
pEntry | POINTER TO ST_NciGeoLine | Pointer to entry structure – must match nEntryType. |
bResetTable | BOOL | If bResetTable is TRUE, the table 'stFeedGroupTable' is set to zero and nFilledRows is also set to zero. If nErrorId = ErrNciFeedTableFull, this error is reset. All modal flags (such as tangential following) remain constant. |
bResetAll | BOOL | Like bResetTable. In addition, all modal flags are set to their default values, and all error IDs are reset. |
/
Inputs/Outputs
VAR_IN_OUT
stFeedGroupTable : ST_NciFeedGroupTable;
END_VAR
Name | Type | Description |
---|---|---|
stFeedGroupTable | ST_NciFeedGroupTable | Table containing the rows for the NC kernel. |
Outputs
VAR_OUTPUT
nFilledRows : INT;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
nFilledRows | INT | Number of filled rows |
bError | BOOL | Becomes TRUE as soon as an error has occurred. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
![]() |
|
Sample:
stGeoLine.nDisplayIndex := 1;
stGeoLine.fEndPosX := 0;
stGeoLine.fEndPosY := 400;
stGeoLine.fEndPosZ := 100;
stGeoLine.fEndPosQ1 :=-90;
stGeoLine.fVelo := 1000; (*mm per sec*)
fbFeedTablePrep(
nEntryType := E_NciEntryTypeGeoLine,
pEntry := ADR(stGeoLine),
bResetTable:= FALSE,
stFeedGroupTable:= stNciFeedGroupTable,
nFilledRows=> nFilledRows,
bError => bError,
nErrorId => nErrorId);
Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1.0 |
PC or CX (x86 or x64) |
Tc2_PlcInterpolation |