ItpReadToolDesc
The function block ItpReadToolDesc reads the tool parameters for the supplied D-word.
![]() | Outdated version The sole purpose of the function block is to ensure compatibility with existing projects. For new projects please use the function block ItpReadToolDescEx. |
Inputs
VAR_INPUT
bExecute : BOOL;
nChnId : UDINT;
nDNo : UDINT;
tTimeOut : TIME;
END_VARName | Type | Description |
|---|---|---|
bExecute | BOOL | A rising edge starts the read operation. |
nChnId | UDINT | Channel ID |
nDNo | UDINT | D-word for which the tool parameters are to be read. nDoNo can have values between 1 and 255. |
tTimeOut | TIME | ADS Timeout-Delay |
/
Inputs/Outputs
VAR_IN_OUT
sToolDesc : ToolDesc;
END_VAR Name | Type | Description |
|---|---|---|
sToolDesc | ToolDesc | A structure into which the tool parameters of nDNo are written. The meaning of the parameters depends on the tool type, and can be found in the tool data. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR Name | Type | Description |
|---|---|---|
bBusy | BOOL | This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
bErr | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in 'nErrId'. Is reset to FALSE by the execution of a command at the inputs. |
nErrId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
TYPE ToolDesc:
STRUCT
nToolNumber : UDINT; (*valid range from 0 .. 65535*)
nToolType : UDINT;
fParam : ARRAY [2..15] OF LREAL;
END_STRUCT
END_TYPE See also:
ItpWriteToolDesc; ItpSetToolDescNull
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.1.0 |
PC or CX (x86 or x64) |
Tc2_NCI |
