General

Property | Description |
|---|---|
Name | Selected name of the object. |
Object Id | 32-bit identification number that is automatically assigned and unique within a project. |
Type | Drive type The selected drive type is displayed at this point. Changes to the drive type can be made via the NC-Drive dialog. |
Comment | Freely editable field for user notes. |
Id | Identification number of the drive, which is assigned consecutively. When a drive is deleted, the number becomes free again and can be assigned to a new encoder. |
Disabled | A drive cannot be disabled on its own, but only by disabling the entire axis. |
Create symbols | This option generates typical symbol names that are used in TwinCAT Scope, for example. |