MC_CamSwitch
The data type MC_CamSwitch contains all parameters of a digital cam for a digital cam controller MC_DigitalCamSwitch.
TYPE MC_CamSwitch :
STRUCT
FirstOnPosition : LREAL;
LastOnPosition : LREAL;
AxisDirection : E_CamSwitchDirection;
CamSwitchMode : E_CamSwitchMode;
Duration : LREAL;
END_STRUCT
END_TYPE
The data structure for parameterization of a digital cam controller is usually an ARRAY OF MC_CamSwitch. A further structure CAMSWITCH_REF refers to this structure.
Name | Type | Description |
---|---|---|
FirstOnPosition | LREAL | First position from which the cam is switched on. |
LastOnPosition | LREAL | Last position up to which the cam is switched on. The cam function is inverted, if LastOnPosition < FirstOnPosition. LastOnPositionis is not used for time cams. |
AxisDirection | AxisDirection defines in which axis travel direction the digital cam is active (positive, negative or both directions). | |
CamSwitchMode | Digital cam type (position cam, time cam or brake cam). | |
Duration | LREAL | Duration defines the switch-on time of the cam in [s] and is only used for time cams. |