XFC_BreakCam

XFC_BreakCam 1:

The function block XFC_BreakCam realizes a brake cam, which deactivates a digital output depending on the position as soon as BreakRelease is withdrawn.

In addition to the switching state of the digital output the output data structure contains precise time information for the next switching operations. This information is used for the actual output at an XFC output terminal with a downstream function block (XFC_EL2252_V2 or XFC_EL2262).

XFC_BreakCam 2: Inputs

VAR_INPUT
    BreakRelease    : LREAL;
    LastOnPosition  : LREAL;
    Modulo          : BOOL;
    ModuloFactor    : LREAL := 360;
    OffCompensation : LREAL;
    Hysteresis      : LREAL;
    Options         : ST_CamSwitchOptions;
END_VAR

Name

Type

Description

BreakRelease

LREAL

Brake enable. The cam remains active as long as BreakRelease is TRUE. When BreakRelease becomes FALSE, the cam is switched off at position LastOnPosition.

LastOnPosition

LREAL

Last position up to which the cam is switched on.

Modulo

BOOL

If Modulo TRUE, all positions are interpreted as modulo. The cam function is repeated cyclically. The parameter ModuloFactor is used for calculating the modulo cycle.

ModuloFactor

LREAL

ModuloFactor indicates the length of a modulo cycle in the positioning unit of the axis and is only used if Modulo=TRUE.

OffCompensation

LREAL

Compensation time for the falling edge of the cam in [s]. For negative values of OffCompensation the switching time is brought forward, otherwise it is delayed.
The value OffCompensation parameterized here has priority over TRACK_REF.

Hysteresis

LREAL

Hysteresis of the switching operations when the direction of rotation is reversed. The hysteresis is specified in the position unit of the axis
(available from Library 3.3.27.0).

Options

ST_CamSwitchOptions

Optional parameters

XFC_BreakCam 3: / XFC_BreakCam 4: Inputs/Outputs

VAR_IN_OUT
    Output : OUTPUT_REF; 
    Axis   : AXIS_REF; 
END_VAR

Name

Type

Description

Output

OUTPUT_REF

The data structure Output contains the calculated state of the digital output and the associated timestamp for the output at a digital XFC output terminal.

Axis

AXIS_REF

The axis data structure of type AXIS_REF addresses an axis unambiguously within the system. Among other parameters, it contains the current axis status, including position, velocity or error state.

XFC_BreakCam 5: Outputs

VAR_OUTPUT
    Error             : BOOL;
    ErrorID           : UDINT;
END_VAR

Name

Type

Description

Error

BOOL

Becomes TRUE if an error occurs.

ErrorID

UDINT

Returns a error number when the error output is set.

Method of function of the time compensation

XFC_BreakCam 6: