XFC_EL2262
The function block XFC_EL2262 handles the output of a digital cam with the EL2262 XFC oversampling terminal.
The maximum frequency depends on the cycle time. The minimum distance between two rising signal edges is two PLC cycles. The minimum distance between rising and falling edge can be smaller than a PLC cycle. The switching accuracy is determined by the set oversampling factor of the terminal.
The two channels of the terminal are independent of each other and are served by two instances of the XFC_EL2262 function block.
Inputs
VAR_INPUT
OversamplingFactor : UINT;
OutputOneCycleDelayed : BOOL; (* TRUE if EL2262 is updated with the NC SAF task at the beginning of the next cycle *)
ForceWhenLate : BOOL;
Channel : INT;
END_VARName | Type | Description |
|---|---|---|
OversamplingFactor | UINT | Oversampling factor for the EL2262 terminal |
OutputOneCycleDelayed | BOOL | OutputOneCycleDelayed is TRUE, if the output of the process image is delayed by a cycle due to the set timing. |
ForceWhenLate | BOOL | If the time information changes slightly from cycle to cycle, it might not be possible for a switching edge to be output. In such a situation ForceWhenLate forces the best possible switching. In this case the PrecisionReduced output goes TRUE and can be used for diagnosis. |
Channel | INT | Channel number 0 or 1 of the EL2262 Terminal |
/
Inputs/outputs
VAR_IN_OUT
Output : OUTPUT_REF;
TrackOptions : TRACK_REF;
EL2262 : EL2262_IoInterface;
END_VARName | Type | Description |
|---|---|---|
Output | The data structure Output contains the calculated state of the digital output and the associated time stamp for the output at a digital XFC output terminal | |
TrackOptions | The data structure TrackOptions contains the parameterization for the cam track. | |
EL2262 | Process image of the terminal |
Outputs
VAR_OUTPUT
Error : BOOL;
ErrorID : UDINT;
ErrorOutputMissed : BOOL;
PrecisionReduced : BOOL;
END_VARName | Type | Description |
|---|---|---|
Error | BOOL | Becomes TRUE if an error occurs. |
ErrorID | UDINT | If an error output is set, this parameter supplies an error number |
ErrorOutputMissed | BOOL | Indicates that a switching edge cannot be determined to an exact cycle and therefore cannot be output. The ForceWhenLate input can be set in order to output the switching edge as well as possible. |
PrecisionReduced | BOOL | indicates that a switching edge cannot be determined to an exact cycle. However, the switching edge was output as well as possible. |