XFC_TimeOfPathPosition
The function block XFC_TimeOfPathPosition calculates the time at which an Nci group has traveled or will have traveled a preset relative path.
The function extrapolates the time in relation to the current path position and dynamics. Precise extrapolation is only possible over a short interval, since the Nci group dynamics may change.
The function block requires precisely one call in order to provide the result. It can therefore be used similar to a function, although as well as the time it may also return an error. This error must be analyzed in order to ensure that the calculated time DcTime is valid.
Inputs
VAR_INPUT
GrpId : UDINT;
PathPosition : LREAL;
Options : ST_NcTimeConversionOptions;
END_VARName | Type | Description |
|---|---|---|
GrpId | UDINT | Group ID of the Nci group. This clearly identifies the requested Nci group in the system. |
PathPosition | LREAL | Relative path |
Options | Data structure with options for the extrapolation of the relative path. |
Outputs
VAR_OUTPUT
DcTime : T_DCTIME32;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
DcTime | T_DCTIME32 | Distributed clock system time at which the relative path PathPosition will have been travelled or at which this was passed. DcTime contains the lower 32 bits of the complete DcTime and covers a time range of +/- 2 seconds around the current time. |
Error | BOOL | Becomes TRUE if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |