XFC_PathPositionAtTime
The function block XFC_PathPositionAtTime calculates a relative path at a given time in relation to the current path position.
The function extrapolates the path distance in relation to the current dynamics. Precise extrapolation is only possible over a short interval, since the group dynamics may change.
The function block requires precisely one call in order to provide the result. Therefore it can be used in a similar way to a function, but may return an error in addition to the relative path distance. This error must be evaluated to ensure that the calculated path distance is valid.
Inputs
VAR_INPUT
GrpId : UDINT;
DcTime : T_DCTIME32;
Options : ST_NcTimeConversionOptions;
END_VARName | Type | Description |
|---|---|---|
GrpId | UDINT | Group ID of the Nci group. This clearly identifies the requested Nci group in the system. |
DcTime | T_DCTIME32 | Distributed Clock System Time. DcTime contains the lower 32 bits of the complete DcTime and covers a time range of +/- 2 seconds around the current time. In order to optimize the calculation of the path value, the time should be close to the current time, i.e. only a few PLC or NC cycles in the future or the past. |
Options | Data structure with options for the extrapolation of the relative path. |
Outputs
VAR_OUTPUT
PathPosition : LREAL;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
PathPosition | LREAL | Extrapolated relative path up to the preset time DcTime. |
Error | BOOL | Becomes TRUE if an error occurs |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |