XFC_PositionAtTime
The function block XFC_PositionAtTime calculates an axis position, which will be or was valid at a given time.
The function extrapolates the position in relation to the current position and dynamics. Precise extrapolation is only possible over a short interval, since the axis dynamics may change.
The function block requires precisely one call in order to provide the result. It can therefore be used similar to a function, although as well as the position it may also return an error. This error must be analyzed in order to ensure that the calculated position is valid.
Inputs
VAR_INPUT
DcTime : T_DCTIME32;
Options : ST_NcTimeConversionOptions;
END_VARName | Type | Description |
|---|---|---|
DcTime | T_DCTIME32 | Distributed Clock System Time. Contains the lower 32 bits of the complete DcTime, thus covering a time range of +/- 2 seconds around the current time. In order to optimize the calculation of the position value, the time should be close to the current time, i.e. only a few PLC or NC cycles in the future or the past. |
Options
| Data structure with options for position extrapolation.
|
/
Inputs/Outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | The axis data structure of type AXIS_REF addresses an axis unambiguously within the system. Among other parameters, it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Position : LREAL;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
Position | LREAL | Extrapolated position that will be or was reached at the specified time DcTime. |
Error | BOOL | Becomes TRUE if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |