MC_GearInVelo
The function block MC_GearInVelo activates a linear master-slave coupling (gear coupling). If the master axis is already moving, the slave axis synchronizes to the master velocity. The function block accepts a fixed gear ratio in numerator/denominator format.
The slave axis can be uncoupled with the function block MC_GearOut. If the slave is decoupled while it is moving, then it retains its velocity and can be halted using MC_Stop or MC_Halt.
Inputs
VAR_INPUT
Execute : BOOL;
RatioNumerator : LREAL;
RatioDenominator : UINT;
SyncMode : ST_SyncMode;
Velocity : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
BufferMode : MC_BufferMode;
Options : ST_GearInVeloOptions;
END_VARName | Type | Description |
|---|---|---|
Execute | BOOL | The command is executed with a rising edge at Execute input. |
RatioNumerator | LREAL | Gear ratio numerator. Alternatively, the gear ratio can be specified in the enumerator as a floating point value, if the denominator is 1. |
RatioDenominator | UINT | Gear ratio denominator |
SyncMode | ST_SyncMode | In the data structure SyncMode boundary conditions for the synchronization process are specified via individual flags. |
Velocity | LREAL | Maximum slave velocity in the synchronization phase. If no velocity is specified, the default velocity of the axis from the System Manager data is used. Info: the velocity specified here is only checked if this check is activated through the SyncMode variable. |
Acceleration | LREAL | Maximum slave acceleration in the synchronization phase. If no acceleration is specified, the default acceleration of the axis from the System Manager data is used. Info: the acceleration specified here is only checked if this check is activated through the SyncMode variable. |
Deceleration | LREAL | Maximum slave deceleration in the synchronization phase. If no deceleration is specified, the default deceleration of the axis from the System Manager data is used. Info: the deceleration specified here is only checked if this check is activated through the SyncMode variable. |
Jerk | LREAL | Maximum slave jerk in the synchronization phase. If no jerk is specified, the default jerk of the axis from the System Manager data is used. Info: the jerk specified here is only checked if this check is activated through the SyncMode variable. |
BufferMode | MC_BufferMode | Currently not implemented |
Options | ST_GearInVeloOptions | The ST_GearInVeloOptions contains two position values as limits. The check for these position limits can be activated. To do this, two flags ( The RatioNumerator must be 1 and the RatioDenominator must be 4 for a 1:4 ratio. Alternatively, the RatioDenominator may be 1, and the gear ratio can be specified as floating point number 0.25 at RatioNumerator. The RatioNumerator may be negative. |
Inputs/outputs
The axis data structure of type AXIS_REF addresses an axis unambiguously within the system. Among other parameters, it contains the current axis status, including position, velocity or error state.
VAR_IN_OUT
Master : AXIS_REF;
Slave : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Master | AXIS_REF | Axis data structure of the master |
Slave | AXIS_REF | Axis data structure of the slave |
Outputs
VAR_OUTPUT
StartSync : BOOL;
InSync : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
StartSync | BOOL | Becomes TRUE when the synchronization with the master axis was started. |
InSync | BOOL | Becomes TRUE, if the coupling was successfully completed and the slave axis is synchronized with the master axis. |
Busy | BOOL | The Busy output becomes TRUE when the command is started with Execute and remains TRUE for as long as the command is processed. If Busy becomes FALSE again, the function block is ready for a new order. At the same time one of the outputs, InSync, CommandAborted or Error, is set. |
Active | BOOL | Active indicates that the command is executed. (currently Active=Busy, see BufferMode) |
CommandAborted | BOOL | Becomes TRUE, if the command could not be fully executed. The axis may have become decoupled during the coupling process (simultaneous command execution). |
Error | BOOL | Becomes TRUE as soon as an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |