LightGBM
A LightGBM model can be used both for classification and for regression.
LightGBM is one of the histogram-based Gradient Boosting methods. This makes training efficient, in particular with large data sets.
Supported properties
ONNX support
- TreeEnsambleClassifier
- TreeEnsambleRegressor
Samples of the export of LightGBM models can be found here: ONNX export of LightGBM.
![]() | Classification limitation With classification models, only the output of the labels is mapped in the PLC. The scores/probabilities are not available in the PLC. |
Supported data types
A distinction must be made between "supported datatype" and "preferred datatype". The preferred datatype corresponds to the precision of the execution engine.
The preferred datatype is floating point 64 (E_MLLDT_FP64-LREAL).
When using a supported datatype, an efficient type conversion automatically takes place in the library. Slight losses of performance can occur due to the type conversion.
A list of the supported datatypes can be found in ETcMllDataType.
