With TypeResolving
The folder With TypeResolving contains blocks that integrate reading and writing via ADS with TypeResolver and, accordingly, further simplify programming in LabVIEW™.
Read TypeResolved
The Read TypeResolved block is a polymorphic block that integrates reading via ADS with TypeResolver. The block offers synchronous and asynchronous reading via ADS.
Read Sync Single TypeResolved
The Read TypeResolved block in operation mode Read Sync Single TypeResolved calls the ADS-Read block to receive the ADS data packet (as ADS raw data) synchronously from the ADS server and then convert it into a LabVIEW™ data type using the Get TypeResolver block.

Input/output | Meaning |
|---|---|
[0] [4] Handle | Handle to the ADS client |
[5] SymbolName | ADS symbol consisting of AMSNetId and symbol name |
[8] Read status? | Read status |
[10] RData | TypeResolved ADS raw data as Variant |
Read Async Single TypeResolved
In the operation mode Read Async Single TypeResolved, the Read TypeResolved block calls the Async Single block to receive the ADS data packet (as ADS raw data) asynchronously from the ADS server and then convert it to a LabVIEW™ data type using the Get TypeResolver block.

Input/output | Meaning |
|---|---|
[0] [4] Handle | Handle to the ADS client |
[1] Wait? | TRUE = wait for server response (sync) |
[5] [6] SymbolName | ADS symbol consisting of AMSNetId and symbol name |
[8] Read status? | Read status |
[10] RData | TypeResolved ADS raw data as Variant |
[14] ReadHdl | Handle to the ADS reader |
Write TypeResolved
The Write TypeResolved block is a polymorphic block that integrates writing via ADS with TypeResolver. The block offers synchronous and asynchronous writing via ADS.
Write Sync Single TypeResolved
The Write TypeResolved block in operation mode Write Sync Single TypeResolved calls the Set TypeResolver block to convert the LabVIEW™ data type to a TwinCAT 3 data type and then sends the converted data packet to the ADS server synchronously by calling the Sync Single block.

Input/output | Meaning |
|---|---|
[1] bTypeWithLabels | True if the data type has a label. |
[0] [4] Handle | Handle to the ADS client |
[5] SymbolName | ADS symbol consisting of AMSNetId and symbol name |
[9] WData | ADS data packet as raw data |
[8] Write Status? | Write status |
[10] Has Matched? | Flag indicating whether conversion and comparison between LabVIEW™ and TwinCAT 3 data type was successful. |
Write Async Single TypeResolved
In operation mode Write Async Single TypeResolved, the Write TypeResolved block calls the Set TypeResolver block to convert the LabVIEW™ data type to a TwinCAT 3 data type and then sends the converted data packet asynchronously to the ADS server with the call from the Sync Single block.

Input/output | Meaning |
|---|---|
[1] bTypeWithLabels | True if the data type has a label. |
[0] [4] Handle | Handle to the ADS client |
[1] Wait? | TRUE = wait for server response (sync) |
[5] [6] SymbolName | ADS symbol consisting of AMSNetId and symbol name |
[9] WData | ADS data packet as raw data |
[8] Write Status? | Write status |
[10] Has Matched? | Flag indicating whether conversion and comparison between LabVIEW™ and TwinCAT 3 data type was successful. |
[14] WriteHandle | Handle to the ADS writer |