Declaring and calling filters with FB_FTR_<type>
This sample shows how the individual filter function blocks of the PLC library Tc3_Filter are declared and called.
Download: Tc3_Filter_AllFilters.zip (*.tnzip)
Description:
- The sample project consists of a TwinCAT PLC project.
- In the MAIN PLC program, a function generator generates a harmonic signal that is used as input signal for the various filters.
- Each filter is described in a separate function block, which is instantiated in the MAIN PLC program.
- The MAIN PLC program is called by a task with a cycle time of 1 ms.
Implementation:
- The declarations and calls of the filter function blocks provided in the Tc3_Filter library are shown as examples in the function blocks.
- The variable
nExampleSelectorcan be used to change the filter during runtime.
Basic principle:
FUNCTION_BLOCK FB_PT1
VAR_INPUT
aBuffer : ARRAY [1..MAIN.cChannels] OF ARRAY [1..MAIN.cOversamples] OF LREAL;
END_VAR
VAR_OUTPUT
aOutput : ARRAY [1..MAIN.cChannels] OF ARRAY [1..MAIN.cOversamples] OF LREAL;
END_VAR
VAR
stParams: ST_FTR_PT1 := (fSamplingRate := 10000,
fKp := 1,
fT1 := 6.3661977236758134307553505349006E-4,
nOversamples := MAIN.cOversamples,
nChannels := MAIN.cChannels);
// fT1 correlates to fc=250 Hz
fbFilter : FB_FTR_PT1:=(stConfig:=stParams);
END_VAR
See also: