FB_FTR_ActualValue

The function block allows a measured input value to be checked for plausibility and filtered.
If the difference between two sampling values in sequence is larger than the specified window, fDeltaMax, then the current input value is suppressed for a maximum of three cycles. During this time the output value is linearly extrapolated from the previous input values. If the specified window is exceeded for more than three cycles, the output will again follow the input value.

Variable n is incremented if |xk - xk-1| > fDeltaMax. |
The filter specification is transferred with the structure ST_FTR_ ActualValue.
Syntax
Declaration:
fbFilter : FB_FTR_ActualValue(stConfig := ...)Definition:
FUNCTION_BLOCK FB_FTR_ActualValue
VAR_INPUT
stConfig : ST_FTR_ActualValue;
END_VAR
VAR_OUTPUT
bError : BOOL;
bConfigured : BOOL;
ipResultMessage : I_TCMessage;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
bError | BOOL | TRUE, if an error occurs. |
bConfigured | BOOL | TRUE if the configuration was successful. |
ipResultMessage | Interface that provides properties and methods for message handling. |
Methods
Name | Definition location | Description |
|---|---|---|
Configure() | Local | Loads a new (or initial) configuration structure. |
Call() | Local | Calculates the output signal for a given input signal and filter configuration. |
Reset() | Local | Resets internal states. |
GetFilterActive() | Local | Indicates which elements of the input signal have been changed. |
GetFilterActiveTimestamps() | Local | Shows when the filter was last active. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
|---|---|---|---|---|---|
bTraceLevelDefault | BOOL | Get, Set | Local | TRUE | TRUE if eTraceLevel = Critical. |
eTraceLevel | Get, Set | Local | Critical | Severity of an event. | |
nTimestamp | UINT | Set | Local | 0 | Timestamp of the oldest input value of the next Call(). |
tSamplePeriod | LTIME | Set | Local | 0 | Time difference between two input values. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x64, x86) | Tc3_Filter |
Inputs