ST_PMA_Frequency_Period_3Ph
Structure that summarizes the results of the corresponding function block. It can be queried via the property stResults. Details on the values contained can be found in the comment or in the description of the function block FB_PMA_Frequency_Period_3Ph.
Syntax
Definition:
TYPE ST_PMA_Frequency_Period_3Ph :
STRUCT
aFreq : ARRAY[0..2] OF LREAL; // [Hz] | f | Frequency calculated by zero crossings
aFreq_Min : ARRAY[0..2] OF LREAL; // [Hz] | f_min | Min value of aFreq
aFreq_Max : ARRAY[0..2] OF LREAL; // [Hz] | f_max | Max value of aFreq
aRocof : ARRAY[0..2] OF LREAL; // [Hz/s] | | Rate of change of frequency (ROCOF)
eRotDirection : E_PMA_RotationalDirection_3Ph; // Rotational direction
END_STRUCT
END_TYPE
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x86, x64) | Tc3_PowerMonitoring |