Call
The method is called in each cycle to execute the calculations from the input buffer when new data is present.
The function block waits for input data if the method outputs neither new results nor an error. This is a regular behavior in the process of the analysis chain.
Syntax
METHOD Call : BOOL
VAR_INPUT
fFreq : LREAL;
pHarmonicsRMS_UL1 : POINTER TO LREAL;
pHarmonicsRMS_UL2 : POINTER TO LREAL;
pHarmonicsRMS_UL3 : POINTER TO LREAL;
pHarmonicsRMS_IL1 : POINTER TO LREAL;
pHarmonicsRMS_IL2 : POINTER TO LREAL;
pHarmonicsRMS_IL3 : POINTER TO LREAL;
nHarmonicsRMSSize : UDINT;
bResetStatistics : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
fFreq | LREAL | Current frequency of the input signal. Is used to determine the length of the period at the beginning of a period. The output of the function block FB_PMA_Frequency_Period_3Ph can be used. |
pHarmonicsRMS_UL1 .. UL3 | POINTER TO LREAL | Pointer to an array of type LREAL with dimension: number of harmonics. If the individual harmonics are not to be output, the input can be set to 0. |
pHarmonicsRMS_IL1 .. IL3 | POINTER TO LREAL | Pointer to an array of type LREAL with dimension: number of harmonics. If the individual harmonics are not to be output, the input can be set to 0. |
nHarmonicsRMSSize | UDINT | Indicates the size of an output array for the harmonics. |
bResetStatistics | BOOL | TRUE resets the minimum and maximum values of the outputs. |
Return value
Name | Type | Description |
|---|---|---|
Call | BOOL | Indicates whether the method was executed successfully. Further information is provided in the Event interface of the function block. |