ST_CM_SparseSpectrum_InitPars
Function block-specific structure with initialization parameters, which are analyzed when the function block is initialized.
TYPE ST_CM_SparseSpectrum_InitPars EXTENDS ST_CM_Object_InitPars :
STRUCT
nWindowLength : UDINT := 1000; (* Length of analysis window. *)
fSampleRate : LREAL := 10000; (* Sample rate in Hertz. *)
nBins : UDINT := 1; (* Number of spectral bins. *)
eSpectrumType : E_CM_SpectrumType := E_CM_SpectrumType.eCM_Magnitude; (* Type of spectrum, i.e. plain DFT, magnitude, power. *)
eWindowType : E_CM_WindowType := eCM_HannWindow; (* Window type. *)
aWindowParameters : T_CM_WindowParameters := [2.5,1,1,1,1]; (* Window parameters for specific windows, e.g. FlatTop. *)
nOverlap : UDINT := -1; (* Size of overlap in samples. *)
eScalingType : E_CM_ScalingType := eCM_DiracScaling; (* Scaling type. *)
bTransformToDecibel : BOOL := FALSE; (* Transform to decibel. *)
fDecibelThreshold : LREAL := cCM_MinArgLog10; (* Minimum argument of decadic logarithm for 64- bit IEEE 754 arithmetic. *)
nChannels : UDINT := 1; (* Number of channels. *)
END_STRUCT
END_TYPEnWindowLengthis the length of the analysis window in samples. The length must be greater than one and an even number.fSampleRateSampling rate of the incoming time signal. The value is used for the scaling of the result in Hz.nBinsis the number of spectral values to be calculated. The corresponding indices (k := f / fSampleRate / nWindowLength) must be configured after initialization using theConfigure()method.eSpectrumTypedefines the type of spectral values (of the type E_CM_SpectrumType) to be calculated. The scaling of the values is adapted to the respective type, so that the values correspond to the results of the function blocks FB_CMA_RealFFT, FB_CMA_MagnitudeSpectrum or FB_CMA_PowerSpectrum.eWindowTypedefines the used window function (of the type E_CM_WindowType). A good default value is the window typeeCM_HannWindow.aWindowParameterscontains the free parameters of selected window functions. When usingeCM_KaiserWindow, the first entry defines the parameter beta; ifeCM_FlatTopWindowis used, all parameters are used. See section Window functions.nOverlapdefines the number of overlapping samples. This must be greater than or equal to zero. If the valuecCM_OverlapRecommendedis selected, a recommended overlap is calculated internally (see F_CM_CalculateRecommendedOverlap); the valuecCM_OverlapInactivedeactivates the internally used buffer and sets the value to zero.eScalingTypeenables the selection of the scaling to be used (of the type E_CM_ScalingType), in case absolute scaling is required. The default value iseCM_DiracScaling. When selecting the scaling the type of signal should be considered: either deterministic signals or wide-band signals with stochastic portion. Both types require different scalings.bTransformToDecibelis a Boolean value that indicates whether the result of the FFT is to be transformed to the decibel scale, according to transformation x → 20 * log10(x).fDecibelThresholdis a very small floating point value greater than zero. Values that are less than this number are replaced with this value before any transformation to the decibel scale. (The purpose is the avoidance of value range errors. The logarithm of zero is not defined and strives infinitely towards minus for the limit value of small arguments. The same applies to the argument of the number zero, arg(0). The smallest possible value is 2.3e-308, which is equivalent to the constantcCM_MinArgLog10.)nChannelsdefines the number of independent channels. This must be greater than zero.
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM_Base |