E_CM_ScalingType
Further details can be found in the chapter Spectrum scaling.
TYPE E_CM_ScalingType :
(
eCM_NoScaling := 0,
eCM_DiracScaling := 1,
eCM_PeakAmplitude := 2,
eCM_RootPowerSum := 3,
eCM_RMS := 4,
eCM_GainCorrection := 5,
eCM_PowerSpectralDensity := 6,
eCM_UnitaryScaling := 7
) UDINT;
END_TYPE
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4013 | PC or CX (x86, x64) | Tc3_CM_Base |