Threshold value consideration for averaged magnitude spectra
This sample illustrates an analysis chain for threshold value consideration, as explained in the Frequency analysis application concept. The analysis chain implements the calculation of a magnitude spectrum, averaging of several magnitude spectra and subsequent threshold value consideration for exemplary frequency bands. For a better illustration of the threshold value consideration around 50 Hz, the scope is limited to the frequency range from 0 Hz to 100 Hz.
The sample is available for download from here:
FrequencyAnalysis_Sample.zip
Block diagram for the analysis chain:

Program parameters
The table below shows a list of important parameters for the configuration of the function blocks that are used.
FFT length | 8192 |
Window size | 6400 |
Buffer size | 3200 |
Window type | eCM_HannWindow |
Scaling type | eCM_RMS |
Coefficient order | eCM_Mean |
Maximum number of classes | 1 |
Requirements
Development environment |
Target system type |
PLC libraries to include |
---|---|---|
TwinCAT v3.1.4013 |
PC or CX (x86, x64) |
Tc3_CM, Tc3_CM_Base, Tc3_MultiArray |