FB_ALY_Timer_1Ch
The Timer 1Ch starts a timer which can be configured by timer mode and interval. According to the specific timer mode the timer is started, if the configured condition becomes TRUE (TON, TP) or the condition becomes FALSE (TOF).
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_Timer_1Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bOut: BOOL;
fbTimeElapsed: FB_ALY_Timespan;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bOut | BOOL | Output value affected by the configured timer. |
fbTimeElapsed | FB_ALY_Timespan | Elapsed time. |
Methods
Name | Definition location | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
ConfigureChannel() | Local | Channel-specific configuration for the respective algorithm. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Pause() | Local | Method to pause the execution including the internal time intervals. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
|---|---|---|---|---|---|
fTolerance | LREAL | Get, Set | Local | 0.0 | Tolerance value for the Equal / NotEqual comparisons |
Sample
VAR
fbTimer : FB_ALY_Timer_1Ch;
fbSystemTime : FB_ALY_GetSystemTime;
eTimerMode : E_ALY_TimerMode := E_ALY_TimerMode.TON;
tInterval : LTIME := LTIME#20S;
bConfigure : BOOL := TRUE;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbTimer.Configure(eTimerMode, tInterval);
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbTimer.Call(fbSystemTime.tSystemTime);Requirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |