Reporting Trigger Time
The Reporting Trigger Time triggers the creation of a report after an event has been triggered. An event is triggered when the configured switch-on time is reached. The switch-on time and the days of the weeks can be configured.
Syntax
Definition:
FUNCTION_BLOCK FB_Rpt_TriggerTime
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
fbTimeLastEvent: FB_ALY_DateTime;
fbTimeUntilNextSwitch: FB_ALY_Timespan;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
fbTimeLastEvent | FB_ALY_DateTime | Stores the timestamp of the last message sent to the reporting server. |
fbTimeUntilNextSwitch | FB_ALY_Timespan | Indicates the timespan until the next event. |
Methods
Name | Type | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
Pause() | Local | Method to pause the execution including the internal time intervals. |
Sample
VAR
fbRptTriggerTime: FB_Rpt_TriggerTime(sNetId:= '', nNumChannels:=2);
fbSystemTime : FB_ALY_GetSystemTime;
sReportName: STRING(255);
nDayOfWeekMask : WORD;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
sReportName:= 'Beckhoff Report Template';
tTimeOn := LTIME#5H;
nDayOfWeekMask := 2#0011_0101;
fbRptTriggerTime.Configure(sConfigId:= sReportName, tTimeOn:= tTimeOn, nDayOfWeekMask:= nDayOfWeekMask);
END_IF
fbRptTriggerTime.Call(tTimestamp);Requirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |