Discrete Classification

Classification of multi-channel data based on configurable threshold values.
The documentation of the corresponding PLC function block can be found here: FB_CMA_DiscreteClassification
The documentation of the TwinCAT 3 Condition Monitoring PLC library can be found here: Overview.
Configuration options
- Number of Channels: defines the number of independent channels. This must be greater than zero.
- Number of SubChannels: defines the number of independent subchannels. This value is automatically adjusted to the length of the linked input array. If multiple channels are used, all lengths must match.
- Max Number of Classes: defines the maximum number of classes that will be configured. The value must be at least one.
- Config: [classes]: definition of the configurable threshold values.