IHeaderItems
[ Interface ]
export interface IHeaderItems {
control: TcHmi.Controls.System.baseTcHmiControl| undefined;
id: string | undefined;
displayed: boolean;
itemType: string;
priority: string;
itemAlign: ‘Left’ | ‘Right’;
prefWidth: number;
prefWidthUnit: DimensionUnit;
prefHeight: number;
prefHeightUnit: DimensionUnit;
minWidht: number;
minWidhtUnit: DimensionUnit;
classList: string[];
accessRight: AccessControl[];
timeDisplayLayout?: ‘Time’ | ‘Date’ | ‘TimeDateSingleLine’ | ‘TimeDateMultiLine’ | ‘DateTimeSingleLine’ | ‘DateTimeMultiLine’ [];
filter?: Filer[];
targetRegion?: string;
targetControl?: string;
text?: string;
image?: string;
altText?: string;
textPosition?: ‘Left’ | ‘Right’;
textElement?: HTMLElement;
stateList?: TcHmi.Controls.Beckhoff.TcHmiStateImage.IStateStructure[];
stateVar?: any;
localizationMapping?: TcHmi.Controls.Beckhoff.TcHmiLocalizationSelect.ListItem[];
adsRuntime?: string;
serverInterval?: number;
serverDomain?: string;
stateImages?: TcHmi.Controls.Beckhoff.TcHmiAdsState.IStateImages;
iconWidth?: number;
iconWidthUnit?: DimensionUnit;
allowLogout?: boolean;
allowSwitchUser?: boolean;
eventDestroyFunction?: DestroyFunction;
targetRegionSymbol?: Symbol<TcHmi.Controls.System.TcHmiRegion>;
}
Properties
Name | Type | Description |
---|---|---|
control | Control which is created based on the "ItemType" attribute. | |
id | Id of the header element | |
displayed | Display state of the header element | |
itemType | Type of the header element | |
priority | Priority of the header element | |
itemAlign | ‚Left‘ | ‚Right‘ | Alignment of the header element |
prefWidth | Preferred width of the header element | |
prefWidthUnit | Unit of preferred width | |
prefHeight | Preferred height of the header element | |
prefHeightUnit | Unit of preferred height | |
minWidth | Minimum width of the header element | |
minWidthUnit | Unit of the minimum width | |
classList | string[] | List of classes of the header element |
accessRight | List of rights of the header element | |
timeDisplayLayout | ‚Time‘ | ‚Date‘ | ‚TimeDateSingleLine‘ | ‚TimeDateMultiLine‘ | ‚DateTimeSingleLine‘ | ‚DateTimeMultiLine‘ | Formatting a clock element |
filter | Filter of the EventLine control | |
targetRegion | Target Region control | |
targetContent | Target Content page | |
text | Displayed text of the "Text" element | |
image | Displayed image of the "Image" element | |
altText | Alternative text of the "Image" element. | |
textPosition | ‚Left‘ | ‚Right‘ | Position of the text of the "Text" element |
textElement | HTMLElement | HTMLElement of the "Text" element |
stateList | State list of the "StateImage" element | |
stateVar | State of the "StateImage" element | |
localizationMapping | List of localization descriptions | |
adsRuntime | Runtime of the "AdsState" element | |
serverInterval | Interval of a subscription | |
serverDomain | Domain of a subscription | |
stateImages | TcHmi.Control.Beckhoff.TcHmiAdsState.IStateImages | List of Ads State images |
iconWidth | Icon width | |
iconWidthUnit | Unit of the icon width | |
allowLogout | Allows logout from a "UserManagement" element | |
allowSwitchUser | Allows Switch for a "UserManagement" element | |
eventDestroyFunction | DestroyFunction for event handling | |
targetRegionSymbol | Target Region symbol |
![]() | Available from version 1.12.750 |