Digital channel properties
All settings assigned to the Digital Chart can be made here.

Common
Comment | A free comment can be saved here. If applicable the comment will be adopted from the connected ADS symbol. |
Enabled | Defines whether data should be recorded for the channel. |
Name | The name of the channel. |
Order Position | Defines the order in which the channels are arranged within an axis group. |
Visible | Here you can set whether the channel is to be displayed in the axis group. |
Modify
All prefixes | If this option is set to true, all available prefixes are used for the prefix scaling; otherwise deca, hecto, deci and centi are not considered. |
Scale Prefix | The prefix scaling can be switched on or off here. With the prefix scaling, the displayed value is scaled with the aid of prefixes in such a way that it can be displayed with the lowest possible number of digits. |
Style
Background color | Defines the color of the background of a channel. |
Foreground color | Defines the color of the text and the digital digits. |
Precision | The number of digits to be displayed can be set here. |
Show Min / Max | This option determines whether the minimum and maximum values of the channel should be displayed below the digital digits. |
Show Name | This option defines whether or not the name of the channel is to be displayed by the digital digits. |
Show Unit | This option defines whether unit or prefix is to be displayed if it is present. |